Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Non-reflective clamping - toggle clamps for optical metrology



We have expanded our comprehensive range of toggle and power clamps with two new variants with blackened surfaces. These are specially designed for use in the field of optical metrology, where they help to immobilise workpieces during photometric measurements.

The most relevant at a glance:

  • Functional and reliable: The matt-black surface of the new toggle clamps prevents reflections during optical measurements and photography and compensates for external light influences that can lead to reflections during the measuring process.
     
  • High quality materials: Our new clamping elements are made from black oxidised steel and are opened and closed with a grip made from oil resistant plastic.
     
  • Two models: The toggle clamps are availabe in vertical (K2066) or horizontal (K2067) types. Both versions are avaialble in three sizes.
     
  • Wide range: At KIPP you will find a comprehensive range of toggle and power clamps in a variety of designs, including push-pull toggle clamps, pneumatic clamps and latch type clamps as well as our in-house developed toggle clamps.