Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

NBR

Nitrile butadiene rubber

 

NBR is an acrylonitrile and butadiene-based rubber.

The material has good mechanical properties and greater abrasion resistance than most other elastomers.

Due to its excellent resistance to mineral oils, oil and water emulsions and many fuel types, NBR used to be the standard material for O-rings and dynamic seals.
Short designationNBR
Brand namePerbunan®
Buna N®
Chemical descriptionNitrile butadiene rubber
Mechanical properties
  Hardness range [Shore A/D]40 – 90
  Wear resistanceGood – very good
  Tensile strength [MPa]10 – 25
Physical properties
  Density [g/cm³]1.4
Application temperatures
 Temperature range, short-term [°C]-40 – 120
 Temperature range, continuous [°C]-30 – 100
Other properties
  Flammability according to UL 94Burns (still HB)
Chemical resistance
  Mineral grease and oils++
  Petrol++
  Weak/strong acidso/--
  Weak/strong alkalis+/-
  Perchloroethylene-
  Trichloroethylene--
  Acetone--
  Alcohols+
  Brake fluid-
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiationo

++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable

 

This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.