Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

HINGES

Hinges are used as holding elements for doors and hatches in force-actuated opening and closing positions. Used in containers for closing all types of openings in general machine construction.

Two plates joined by a pin allow them to rotate relative to each other.


The hinges are available in a wide variety of materials such as plastic, die-cast aluminium or steel. By means of screw-on holes, the hinges can be mounted to the intended surface.