Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Extreme load capacity and perfectly smooth running - heavy duty telescopic slides for up to 480 kg 

Whether the battery compartment of a train, doors of a CNC machine or sliding workpiece racks in the warehouse: our new heavy duty telescopic slides offer the perfect solution wherever heavy weights need to be stored, moved and handled safely. These robust workhorses not only support loads of up to almost half a tonne, but are also extremely smooth-running and easy to operate. 

Key facts at a glance: 

Milled instead of drawn: The heavy duty telescopic slides achieve their particularly high load-bearing capacity through being milled. The round profile of the runners and double T-profile rails also increases stability compared to V-profiles and ensures perfectly smooth running at the same time. 

Optimum accessibility: All models are full-extensions. This means that travel corresponds to installation length, which in turn ensures optimum accessibility and maximum convenience. 

First choice for automation applications: The combination of extreme load capacity and smooth running of the heavy duty telescopic slides make them first choice in handling and automation applications as well as dynamic applications with high torque. 

Two product families: A total of 40 types cover a range of length between 300 and 1,500 mm and provide a maximum load capacity of 420 or 480 kg when mounted on the side. All models are suitable for track spacing of up to 1,000 mm, a travel speed of up to 0.5 m/s and temperatures between -20 and 180 °C.