Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

FKM

Fluoro rubber

 

FKM is a copolymer made of fluorinated hydrocarbons.
It is best known under the DuPont brand name Viton®.

FKM is very expensive compared to other elastomers.
As a result of its temperature resistance and resistance to mineral oils, fuels and acidic cleaning agents, however, it is used wherever NBR cannot be used due to excessive heat and chemical attacks.
Short designationFKM
Brand nameViton®
Chemical descriptionFluoro rubber
Mechanical properties
  Hardness range [Shore A/D]60 – 90
  Wear resistanceModerate
  Tensile strength [MPa]10 – 17
Physical properties
  Density [g/cm³]2
Application temperatures
 Temperature range, short-term [°C]-30 – 260
 Temperature range, continuous [°C]-20 – 230
Other properties
  Flammability according to UL 94V-2
Chemical resistance
  Mineral grease and oils++
  Petrol++
  Weak/strong acids++/++
  Weak/strong alkalis+/-
  Perchloroethylene+
  Trichloroethylene+
  Acetone--
  Alcohols-
  Brake fluid--
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation++

++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable

 

This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.