Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

EPDM

Ethylene propylene diene monomer rubber

 

EPDM is an ethylene and propylene based rubber.

It boasts good wear resistance and outstanding resistance to alkaline cleaning agents, organic solvents, alcohols and superheated water.

As it is resistant to glycol brake fluid, EPDM is the main sealing material used in vehicle brake systems.
Short designationEPDM
Brand name
Chemical descriptionEthylene propylene diene monomer rubber
Mechanical properties
  Hardness range [Shore A/D]30 – 90
  Wear resistanceGood
  Tensile strength [MPa]10 – 20
Physical properties
  Density [g/cm³]1.15
Application temperatures
 Temperature range, short-term [°C]-40 – 150
 Temperature range, continuous [°C]-30 – 120
Other properties
  Flammability according to UL 94Burns
Chemical resistance
  Mineral grease and oils--
  Petrol--
  Weak/strong acids+/o
  Weak/strong alkalis++/++
  Perchloroethylene--
  Trichloroethylene--
  Acetone++
  Alcohols++
  Brake fluid++
  Hydrolysis resistance
  (hot water)
++
  Weather/UV radiation++

++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable

 

This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.