Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

EN-GJS-400

Cast iron with spheroidal graphite (ductile iron)

 

Cast iron with spheroidal graphite features microscopically fine spherical graphite excretions in the basic ferritic structure with a maximum carbon proportion of 4%.

The spherical geometry of the graphite deposits is achieved by adding low quantities of magnesium, cerium or calcium.
It is possible to modify the material properties with a subsequent heat treatment, e.g. through stress-relief annealing, pearlitisation, soft annealing and more.

Cast type

Cast iron with spheroidal graphite (ductile iron)

Material No.

 EN-JS1020

US standard (AISI)

60-40-18

DIN EN 10027-2

 

Abbreviation

EN-GJS-400 

Old designation 

GGG 40
DIN EN 1563

Composition
[%]

 - 

Density [g/cm³]

7.10

R0.2 N/mm²
Yield strength

240

0.1% Elongation limit
Rp0.1 N/mm²

 

Tensile strength
Rm [N/mm²]

400

Brinell hardness  HB30
Sample <30 mm

135 – 180

Elongation after fracture  A%


min.: 15

Elastic modulus    E   kN/mm²

169

Compressive strength   Sdb  N/mm²

700

Workability

Very good

Weldability

 Limited, can be welded with special electrodes

Compressive strength

 - 

Emergency-running properties

Good

Thermal conductivity

 - 

Vibration-absorbing properties

 - 

Castability

Very good

Other properties

High strength, even under dynamic loads
Surface can be cured

Structure

Mainly ferritic

Main uses

Coupling parts, engine construction, cam shafts, fittings, pipes for water and gas lines, paddle wheels, nozzle rings, housing, parts for general machine construction,
side clamps, toggle clamp latches, toggle clamp push-pulls, pull handles, clamp straps, handles, press stands

This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.