Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

1.4301 stainless steel

The standard under the austenitic chromium-nickel stainless steels –
"The classic V2A" (1.4301)

Code

X5CrNi18-10

US standard (AISI)

304

Composition

Alloying components [%]

C:  0 - 0.07

Cr: 17.50 - 19.50

Mn: 0 - 2.00

N: 0 - 0.10

Ni: 8.00 - 10.50

P:  0 - 0.045

S:  0 - 0.015 (0.030*)

Si: 0 - 1.00

Remainder: Fe

Stainless steel grade

A2

Density [g/cm³]

7.9

Nickel migration

[µg/(cm² x week)] in artificial perspiration (pH 4.5)

<0.05

Yield point

Rp0.2 [N/mm²]

≥190

Tensile strength

Rm [N/mm²]

500 - 700

Corrosion resistance

Good

Resistant under natural environmental conditions and in light concentrations of chlorine and salt

Solution annealed for resistance to intergranular corrosion

Machinability

Medium

Weldability

Very good

Other properties

Austenitic non-magnetic structure with good tenacity

Can be mechanically polished to a mirror finish

Suitability for electropolishing: very good

For use in the temperature range -50 - 600°C

Main uses

With a stainless steel market share of approx. 33%, 1.4301 is the most commonly used material for components that are subject to moderate stress

Branches of industry

Food industry

Oil industry

Tank and container construction

Architecture and construction industry

Automotive industry

Jewellery industry